N7024-D00
DISCONTINUED
Discontinued Product. 24/48 channel console, 2 manual presets, 24 memory scene 2 chases, NSI micro-plex with DMX.
The MC 7000 Series lighting consoles are simple and flexible with three operating modes. These consoles provide standard 2-scene preset operation, single scene wide mode for double channel capacity and memory scene operation mode. The MC 7000 Series is particularly well-suited to small theaters and stage performances. These products are so easy to program and operate, the instructions are silk-screened on the back of the units.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477121566
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 24
Output : DMX and MPX
Product Features
Audio Input : No
Circuits/Channels : 24/48
Control Style : DMX & MPX
DMX Channels : 512
Memory Scene : 24
Product Category : Controls
Product Line : MC 7000
Product Type : Lighting Console
Features & Benefits
- Individual Control Channels
- 2-Scene Preset or Single Scene Operation (wide mode)
- Dual Split Dipless Crossfaders
- Individual Channel Bump Buttons
- User Programmable Memory Scenes
- User Programmable Chase Functions
- Chase Rate Control (tap button)
- Grand Master
- NSI Micro-Plex Control Signal (3-pin XLR)
- DMX512 Digital Control (5-pin XLR)
Related Videos
NSI MC7000 Series Console
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors