Loading...

48 Amp Dual Port Level 2 Electric Vehicle Charging Station, Charging Station Management Software and LCD Screen

EV48S-DP

EV Series Pro Dual Port Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY, Features AmpUp Charging Station Management Software and LCD Screen, Features Dual Power Output, OCCP 2.0 Compliant. CTEP Compliant, IS015118-2 Compliant

  • MULTI-STATION, MULTI-SITE MANAGEMENT FOR SITE HOSTS – Featuring AmpUp Charging Station Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, automated reporting, and more
  • DUAL POWER OUTPUT - Get up to 48 Amps per port!
  • IMPROVED EXPERIENCE FOR EV DRIVERS - The AmpUp software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with Leviton's NACS Adapter (part number NACSA)
  • UNIVERSAL COMPATIBILITY – Every pedestal works effortlessly with all EV Series Hardwired Units, making it easy to customize your charging setup for any location 

For mounting with Leviton's Dual Mount Pedestal (EPED2) utilize accessory APED2

For mounting with Leviton's Pedestal with Retractable Cable Management (EPCM1 and EPCM3) utilize accessory APCMX

Have Questions? Search the knowledge base.

Take advantage of government rebates and incentives.

Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477024188

  • Electrical Specifications

    Amperage : 48 A x2

    Breaker : 60 A x2, 120 A

    Charge Connector Cord : #9 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Output Power : 11.6kW x2

    Short Circuit Current Rating : 20 mA CCID per UL 2231

    Voltage : 208/240 VAC

    Circuit : (2) 60 A Dedicated Circuit / (1) 120 A Dedicated Circuit

    Output : 11.6 kW (240 VAC @ 120A/60Ax2) x 2

    Wiring : 3-wire (L1, L2, Earth)

    Dynamic Power Management : Available with an active AmpUp subscription

    Harmonics : iTHD <5% (Complies with IEEE 519 Requirements)

    Input Rating : 208/240 VAC, 48A x 2, 60HZ

    Max Output Current : 48A x 2

    Max Output Power : 11.6kW x 2

    Output Voltage : 208/240VAC

    Power Conversion Efficiency : > 95%

    Power Factor : 0.99 at full load

    Remote Energy Management : Yes, with an active AmpUp subscription

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -40°F to +122°F (-40°C to +55°C)

    Cooling : Natural Cooling

    Operating Humidity : Up to 95% @ 122°F (50°C) non-condensing

    Operating Temperature : -40°F to +122°F (-40°C to +55°C)

    Operational Altitude : Up to 6,500 ft. (2,000 m)

    Storage Temperature : -40°F to +122°F (-40°C to +50°C)

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Mechanical Specifications

    Cable Length : 25 ft. x2

    Application : Commercial, MDU, Public Use, Work

    Card Reader : RFID

    Charge Connector Cord : SAE J1772™

    Device Type : Charger

    Feature : Touch Sceeen Display

    Authentication : RFID, App

    Supported Connector Types : SAE J1772™

  • Connectivity Specifications

    Service and Maintenance : Remote system monitoring, diagnostic, and proactive maintenance

    Supported Communication Protocols : OCPP 2.0.1

    Wide Area Network : 4G LTE

  • Product Features

    Application : Commercial, MDU, Public Charging, Workplace

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

    Feature : Station Management Software,LCD Screen

  • Standards and Certifications

    Applicable Standards : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 2.0.1 Compliant, CTEP, ISO 15118 Compliant, cETLus

  • Warranty

    Warranty : 3-Year Limited

Related Videos

How to Use the Leviton EV Series Pro with AmpUp Software

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications