15 Amp Plug-In 6-Outlet/Receptacle Adaptor, Ivory
49687-I
15 Amp, 125 Volt, 2-Wire, 2-Pole 6-Outlet Adapter, Surface Mounting - Ivory
Color: Ivory
Product Information
Electrical Specifications
Amperage : 15 A
Color : Ivory
Grounding : Non-Grounded
Voltage : 125 VAC
Material Specifications
Color : Ivory
Plug Type : Polarized Plug
Plugs Accepted : 6 Round or Flat Plugs
Pole : 2
Wire : 2
Mechanical Specifications
Amperage : 15 A
Color : Ivory
Grounding : Non-Grounded
NEMA : 1-15R
Plug Type : Polarized Plug
Plugs Accepted : 6 Round or Flat Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Six-Outlet
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Product Features
NEMA : 1-15R
Standards and Certifications : cCSAus, NOM
Tap Type : Six-Outlet
Warranty : 2-Year Limited
Standards and Certifications
Amperage : 15 A
Grounding : Non-Grounded
NOM : 057
UL Listed : File E-13394
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors