Single-Gang Portable Outlet Box, Extra Deep, Pendant Style
3099-2Y
Portable Outlet Box, Single-Gang, Extra Deep, Pendant Style, Cable Diameter (0.590" - 1.000") - YELLOW
Portable Electrical Outlet Boxes from Leviton are the perfect solution for treating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications.
- Variety of cover options available, including standard coverplates and weather-resistant flip lid versions
- Extremely resistant to heat and harsh chemicals
- Adjustable strain relief provides protection for entire range of cable diameters
Color: Yellow
Product Information
Environmental Specifications
Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94
Operating Temperature : -20⁰C to 100⁰C
Material Specifications
Box Material : Santoprene™ TPV
Locking Nut : Steel
Screw Inserts : Nylon
Strain Relief : Nylon
Mechanical Specifications
Box Volume : 22.3 cu in
Color : Yellow
Device Type : Box
Gang : 1
Style : Pendant
Torque Range : 1/2" NPT & 1" NPT 45-55 in-LBS
Product Features
Box Volume : 22.3 cu in
Color : Yellow
Device Type : Box
Gang : 1
RoHS : Compliant
Style : Pendant
UL Listed : 514C
Standards and Certifications
RoHS : Compliant
UL Listed : 514C
Warranty
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors