Power Pedestal, Standard Hinge, Surface Mount
1PH24-Z
1-Gang 24” Stainless Steel Power Pedestal, Surface Mount, NEMA 3R, Lockable Flush Hinge Top, Self-Closing Lid, Bronze, Stainless Ste
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Bronze
Product Information
Electrical Specifications
Max. Amperage : 20A Max
Material Specifications
Construction : Welded pedestal body, base and weatherproof cover
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body and cover, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 24"
Maximum Dimensions : 24.0"H x 8.5"W x 8.5"D
Mounting Plate : 1-Gang Decora
Product Features
Application : Commercial,RV/Campsites
Base : Pedestal
Color : Bronze
Hinge Type : Standard
Receptacle Compatibility : Decora Style
Top : Lockable Hinged Top
Standards & Certifications
Certification/Listing : cULus
Warranty
Warranty : 1-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors