Loading...

Female Receptacle, 90-Degree, #2 - 4/0 AWG, Threaded Stud Termination, Self-Clinching Nuts

18R26-1E

18 Series Single Pole Cam Type Female Panel Receptacle, Ball Nose, 1.125" Threaded Stud Termination, 90 Degrees, Cable Range #2 - 4/0, 400 Amp Max, Mounting Plate with Self-Clinching Nuts, Black

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw termination
  • NEMA 3R rated for outdoor use when mated
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Black

UPC Code: 078477022184
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : Black

    Series : 18 Series

    Feature : PEM/Self-Clinching Nuts

  • Material Specifications

    Contact : Brass

    Insulators : Santoprene

  • Warranty

    Warranty : 2-Year Limited

  • Electrical Specifications

    Gender : Male

    Cable Size Range : #2-4/0

    Connection Type : Threaded Stud

    Termination Type : Ball-Nose

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691

    CSA Standard : 1691

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

    SCCR : 35kA

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications