15 Amp Toggle Switch, Quiet Switch, Industrial Grade
1103-2W
15 Amp, 120/277 Volt, Toggle 3-Way AC Quiet Switch, Industrial Grade, Self Grounding, Side Wired, - White
Color: White
Product Information
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V
Max. Amperage : 12 Amp
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : White
Strap Material : Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Torque Range : 12-14 inch pounds
Product Features
Color : White
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty : 10-Year Limited
Related Videos
3-way Switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors