Loading...

RENU® 3.6 USB Type-A/15 Amp Tamper-Resistant Outlet/Receptacle, Pebble Grey

RUAA1-PG

Combination Duplex Receptacle/Outlet and USB Charger. 15 Amp, 125 Volt, Renu Tamper-Resistant Receptacle/Outlet, NEMA 5-15R. 3.6 Amps, 5VDC, 2.0 Type A USB Chargers. Grounding, Side Wired & Back Wired – Pebble Grey
  • SMART - Built-in smart chip recognizes the individual device’s charging requirement to optimize the charge
  • POWERFUL – Two high-powered charging ports with 3.6A of charging power
  • CONVENIENT – No more searching for charging adapters! Upgrade your existing outlets so you can charge up to two USB powered electronics at once, leaving the outlets free for additional power needs
  • EASY - Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
UPC Code: 078477807316
Country of Origin : China
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Flammability : Rated V-0 per UL 94

    Grounding : Self-Grounding Clip and Green Ground Screw

    Horsepower Rating : 15A-1/2 HP

    Operating Temperature : -10°C to 40°C

    Ratings : 15A-125V

  • Environmental Specifications

    Body Material : Thermoplastic

    Cover Material : Thermoplastic

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 40°C

    Strap Material : Steel

  • Material Specifications

    Body Material : Thermoplastic

    Cover Material : Thermoplastic

    Product ID : Stamped on Strap

    Strap Material : Steel

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Mechanical Specifications

    Color : Pebble Grey

    Color Change Kit : RKAA1

    Device Type : USB Duplex Outlet

    Grade : Residential

    NEMA : 5-15R

    Product Family : Renu

    Product ID : Stamped on Strap

    Terminal Accom. : 14-12 AWG

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Termination : Back & Side

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Amperage : 15 A

    Brand : Renu

    Color : Pebble Grey

    Color Change Kit : RKAA1

    Device Type : USB Duplex Outlet

    Grade : Residential

    Grounding : Self-Grounding Clip and Green Ground Screw

    Horsepower Rating : 15A-1/2 HP

    NEMA : 5-15R

    Ratings : 15A-125V

    Type : Type A/A Duplex Receptacle

    Voltage : 125 VAC

    Wallplate : Not Included

  • Standards and Certifications

    FCC Part 15 : Class B

    Listed : cCSAus

    NOM : 057

    Warranty : 5-Year Limited

  • Smart chip recognizes and optimizes the charging requirements of individual devices 
  • 3.6A charging capacity 
  • Two high-powered charging ports 
  • Two 15A or 20A Tamper-Resistant receptacles for improved safety 
  • USB ports are positioned vertically providing more space for maneuvering and reducing stress on USB cables 
  • Compatible with USB 2.0 devices 
  • Fits in a standard wallbox 
  • Back and side wired for easy installation 
  • Can replace existing outlets Can be multi-ganged with Renu devices 
  • Available in 20 popular colors to match any décor 
  • Once installed, face easily snaps OFF and ON. Change color by ordering the RKAA1 or RKAA2 color change kit 
  • Uses only Renu Wallplates (sold separately)

  • US9543667
  • CA2869845

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Presents: How to Install a Renu® Wall Outlet
Learn about Renu® from Leviton
Renu® from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Change a Renu® Wall Outlet Color
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications