Loading...

Poke-Through Cover, (2) Flip Lids, Black

PTC2X-E

Traditional Floor Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Accommodates All Standard Duplex Receptacles. The Flip Lids Are A Double-Hinge Design That Can Open 180 Degrees And Lay Flat; Also Includes Metal Subplate And Pre-Assembled Gasket And Mounting Screws, And Cover Mounting Screws, Black

  • Only three cover screws allow for easy installations and removals
  • Accommodates any standard Duplex receptacle
  • ADA-Compliant
  • Available in nickel, brass, black or gray powder coat

 

*Poke-Through covers are sold separately from the PT500 system

*Poke-Through covers come with low voltage divider

 

Color: Black

UPC Code: 078477381199
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors

    Operating Temperature : -40°C to 70°C

  • Material Specifications

    Cover Material : Aluminum

  • Mechanical Specifications

    Dimensions : 8.38” Diameter X 0.36 High

  • Product Features

    Color : Black

    Device Type : Cover

    Gasket : Pre-installed on Cover

    Ground Plate Included : Yes, with pre-installed gasket

    Openings : Flip Lid: Doors open 180°

    Receptacle Compatibility : Any 2 standard receptacles and QuickPort Inserts

    Type : Poke-Through

  • Standards & Certifications

    Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1

    Certification/Listing : cULus

    UL File No. : E92327, R40253

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications