Poke-Through Cover, (2) Door-In-Door Flip Lids, Gray
PT526-GY
"Door-In-Door" Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Includes 2 Flip Lids That Fold Into The Main Lid To Hide All Hinges And Doors While In Use. Will Accommodate Decora-Style Receptacles And QuickPort Inserts; Also Includes Pre-Assembled Gasket And Mounting Screws, Gray
- Industry-exclusive design hides flip lids and allows the door to remain flush even when the outlets are in use; spring loaded button opens main lid
- Only three cover screws allow for easy installations and removals
- Accommodates standard Decora receptacles
- ADA-Compliant
- Available in nickel, brass, black or gray powder coat
*Covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477381038
RoHS Compliant : Yes
Environmental Specifications
Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors
Operating Temperature : -40°C to 70°C
Material Specifications
Cover Material : Aluminum
Mechanical Specifications
Dimensions : 8.38” Diameter X 0.46" High
Product Features
Color : Gray
Device Type : Cover Plate
Gasket : Pre-installed on Cover
Openings : Flip Lid: Doors store inside cover
Receptacle Compatibility : Any 2 standard Decora receptacles and QuickPort Inserts
Type : Poke-Through
Standards & Certifications
Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1
Certification/Listing : cULus
UL File No. : E92327, R40253
Warranty
Warranty : 2-Year Limited