Loading...

Poke-Through Cover, (2) Door-In-Door Flip Lids, Black

PT526-E

"Door-In-Door" Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Includes 2 Flip Lids That Fold Into The Main Lid To Hide All Hinges And Doors While In Use. Will Accommodate Decora-Style Receptacles And QuickPort Inserts; Also Includes Pre-Assembled Gasket And Mounting Screws, Black

  • Industry-exclusive design hides flip lids and allows the door to remain flush even when the outlets are in use; spring loaded button opens main lid
  • Only three cover screws allow for easy installations and removals
  • Accommodates standard Decora receptacles
  • ADA-Compliant
  • Available in nickel, brass, black or gray powder coat

 

*Covers are sold separately from the PT500 system

*Poke-Through covers come with low voltage divider

 

Color: Black

Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477381021

    RoHS Compliant : Yes

  • Environmental Specifications

    Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors

    Operating Temperature : -40°C to 70°C

  • Material Specifications

    Cover Material : Aluminum

  • Mechanical Specifications

    Dimensions : 8.38” Diameter X 0.46" High

  • Product Features

    Color : Black

    Device Type : Cover Plate

    Gasket : Pre-installed on Cover

    Openings : Flip Lid: Doors store inside cover

    Receptacle Compatibility : Any 2 standard Decora receptacles and QuickPort Inserts

    Type : Poke-Through

  • Standards & Certifications

    Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1

    Certification/Listing : cULus

    UL File No. : E92327, R40253

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications