Poke-Through Cover, (2) Flip Lids, Brass
PTC2X-B
Traditional Floor Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Accommodates All Standard Duplex Receptacles. The Flip Lids Are A Double-Hinge Design That Can Open 180 Degrees And Lay Flat; Also Includes Metal Subplate And Pre-Assembled Gasket And Mounting Screws, And Cover Mounting Screws, Brass
- Only three cover screws allow for easy installations and removals
- Accommodates any standard Duplex receptacle
- ADA-Compliant
- Available in nickel, brass, black or gray powder coat
*Poke-Through covers are sold separately from the PT500 system
*Poke-Through covers come with low voltage divider
Color: Brass
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477381212
RoHS Compliant : Yes
Environmental Specifications
Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors
Operating Temperature : -40°C to 70°C
Material Specifications
Cover Material : Aluminum
Mechanical Specifications
Dimensions : 8.38” Diameter X 0.36 High
Product Features
Color : Brass
Device Type : Cover Plate
Gasket : Pre-installed on Cover
Ground Plate Included : Yes, with pre-installed gasket
Openings : Flip Lid: Doors open 180°
Receptacle Compatibility : Any 2 standard receptacles and QuickPort Inserts
Type : Poke-Through
Standards & Certifications
Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1
Certification/Listing : cULus
UL File No. : E92327, R40253
Warranty
Warranty : 2-Year Limited