Poke-Through Pre-Wired Cover, (2) Door-In-Door Flip Lids, Black
PT544-2E
"Door-In-Door" Cover For Use With Leviton 5" Poke Through Floor Box (PT500) Only; Includes 2 Flip Lids That Fold Into The Main Lid To Hide All Hinges And Doors While In Use. Comes With Pre-Wired, Modular, 20A Receptacles and 4 QuickPort inserts; Also Includes Pre-Assembled Gasket And Mounting Screws, Black
- Industry-exclusive design hides flip lids and allows the door to remain flush even when the outlets are in use; spring loaded button opens main lid
- Pre-wired with 4, 20A receptacles and 4 QuickPort inserts
- Only three cover assembly screws allow for easy installations and removals
- ADA-Compliant
- Available in nickel, brass, black or gray powder coat
*Poke-Through covers are sold separately from the PT500 system
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477380987
RoHS Compliant : Yes
Environmental Specifications
Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors
Operating Temperature : -40°C to 70°C
Material Specifications
Cover Material : Aluminum
Mechanical Specifications
Dimensions : 8.38” Diameter X 0.46" High
Feature : Pre-Wired Four 20A Simplex Receptacle Assembly
Lead Length : 21"
Wire Gauge : 12 AWG THHN Wire
Product Features
Color : Black
Device Type : Pre-Wired Cover
Gasket : Pre-installed on Cover
Openings : Flip Lid: Doors store inside cover
Receptacle Compatibility : Up to 4 QuickPort Jacks
Type : Poke-Through
Standards & Certifications
Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1, NOM ANCE
Certification/Listing : cULus, NOM UL Mexico
UL File No. : E92327, R40253
Warranty
Warranty : 2-Year Limited