Loading...

DS Dimmer, Modular Rack Mount, 8 Channel, 2400W/Ch, Stage Pin Panel

NDS08-2S0

DISCONTINUED
8 channel, 2400 Watt/Channel, Modular Rack Mount Dimmer/Relay System, DMX512, Micro-Plex, LUMA-NET, 0-10V Standard, LCD, Soft Patch, Memory Scenes, and 22 Button Keypad. Stage Pin Panel, UL/C-UL Listed. Leviton-NSI DS dimmer systems feature high power capacities in an easy to service compact and modular design.

Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477121320
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120 VAC

    Wattage Per Channel : 2400

    Wattage/VA : 19200

  • Product Features

    Circuits/Channels : 8

    Control Style : DMX512, NSI Micro-Plex, 0-10V, Luma-Net

    Product Category : Dimmer Packs/Racks

    Product Line : DS

    Product Type : Rack Mount Dimmer

  • 20 button function keypad
  • Liquid crystal display (backlit 16 character x 2 line)
  • 400 programmable time fade presets
  • Non-volatile EEPROM preset and softpatch storage
  • Valid DMX signal indicator
  • Valid NSI Micro-Plex signal indicator
  • Line power indicator LED’s
  • Individual dimmer load LED indicators
  • Temperature status LED
  • Front panel accessible DMX512 termination switch
  • 120V input power
  • 15V RMS preheat range
  • Adjustable level test switches can be set to bump or latch action
  • Over voltage and over temperature protection

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications