Loading...

Decora Motion Sensor In-Wall Switch, Auto-On, 5A, Single Pole or 3-Way

IPS06-1LW

DISCONTINUED
Decora Motion Sensor. 180 Degree PIR auto-on wall box sensor, single pole or 3-way when used with a 3-way switch, 150W LED/CFL, 600W incandescent/halogen, wallplate sold separately - White
  • CONVENIENT - Detects motion and turns lights ON/OFF automatically
  • ENERGY SAVING – Helps prevent lights from being left on when room is vacant
  • ADVANCED – Prevents automatic ON when space has ample natural light
  • FLEXIBLE – No neutral required, can be used for retrofit or new construction

Color: White

UPC Code: 078477590508
Country of Origin : China

Product Information

  • Product Features

    Auto-ON/Auto-OFF : Yes

    California Title 24 : No

    Color : White

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Grade : Residential

    Ground Connection : No

    LED Color : Green

    Load Rating : 150W LED, 600W Incandescent

    Mounting Type : Wall Switch

    Neutral : No

    Pole : 1

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy

    Standards and Certifications : UL, FCC

    Style Name : Decora

    Switch : Relay

    Time Delay : 30S, 5M, 15M, 30M

    Torque Range : 14 – 18 in.-lbs

    Voltage : 120 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Automatic-ON/Automatic OFF operation for seamless energy management
  • Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
  • 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
  • Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 5 minutes, 15 minutes and 30 minutes
  • LED Indicator Light flashes when sensor detects motion to verify detection is active
  • Fits in standard wallbox and replaces single-pole wall switch
  • Neutral wire not required, suitable for retrofit and new construction applications
  • Five-Year Limited warranty

  • CA2708330
  • MX315382
  • MX38587
  • US7924155
  • US8944859
  • US8981299
  • USD706726

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Install a Decora Digital/Decora Smart Coordinating Switch Remote
Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications