Loading...

iSeries e Dimmer Module, 230V, 5kw

IED15-220

DISCONTINUED

iSeries e, single dimmer module, 230V, 5kw, 500uS

Leviton iSeries e™ dimmer modules are used in conjunction with iSeries e™ dimmer racks.
UPC Code: 078477329023
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 230 VAC

    Wattage Per Channel : 5000

  • Product Features

    Product Category : Dimmer Packs/Racks

    Product Line : iSeries e

    Product Type : Dimmer Module

  • Power regulation gives smooth consistent power output despite fluctuations in line power input
  • LEDs on each module offer immediate local feedback at the rack
  • Individual module overtemp warning and shutdown feature
  • Control signal is optically isolated to 2,000 Volts
  • Standard 500 microsecond rise time
  • Rugged mechanical design for reliability
  • “Floating” load and line connectors allow for smooth insertion and removal of the modules and ensures the integrity of all power and control contacts
  • User serviceable components

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications