Loading...

80 Amp Level 2 Electric Vehicle Charging Station With Wi-Fi, Works with My Leviton App

EV80W

EV Series Smart Home Level 2 Electric Vehicle Charging Station, 80A, 208/240 VAC, 19.2kW Output, J1772 Charge Connector, 18' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, Optional RFID Control, Wi-Fi Compatible (Wi-Fi Function 802.11 b/g/n). HARDWIRED ONLY

  • SMART – Works with the My Leviton App via Wi-Fi, allowing you to take control of your entire home, from load center to lighting to EV charger.      
  • THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team           
  • FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors      
  • EASY TO INSTALL – benefit from major times savings with a pre-attached input cable and included mounting hardware. Note this station is hardwired and requires a 100 Amp breaker             
  • CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with a Tesla-supplied adapter
UPC Code: 078477334096
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 80 A

    Breaker : 100 A

    Charge Connector Cord : #6 AWG SAE J1772

    Number of Phase / Wire : L1, L2 and Ground, Bottom Feed

    Operating Temperature : -30°C to 50°C

    Output Power : 19.2kW

    Short Circuit Current Rating : 20 mA CCID per UL 2231

    Voltage : 208/240 VAC

  • Environmental Specifications

    Altitude : Up to 6,500 ft. (2,000 m)

    Charging Cable Operating Temperature : -30°C to +50°C

    Cooling : Natural Cooling

    Operating Humidity : < 95% Relative Humidity, Non-Condensing

  • Material Specifications

    Enclosure Material : Plastic (PC+PBT)

    Enclosure Rating : NEMA Type 3R

    Status Indicator : Power Present, Charging, Fault

  • Mechanical Specifications

    Cable Length : 18 ft. (5.5 m)

  • Product Features

    Application : Home

    Cover Locking Mechanism : Phillips Head Screws, No Padlock Option

    Device Type : Charger

    Feature : My Leviton Enabled

  • Standards and Certifications

    Standards and Certifications : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 1.6 Compliant, cETLus

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications