Single Mount Charging Station Pedestal
EPED1
Single Mount Charging Station Pedestal for use only with EV Series Hardwired, Level 2 Electric Vehicle Charging Stations. Mounting Hardware Included. Height: 54.92in.
- Allows for one electric vehicle charging station to be mounted on a freestanding pedestal to save installation cost, space and time
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
- For use only with EV320, EV32W, EV480, EV48W, EV48S, EV48G, EV800, EV80W, EV80S, and EV80G
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477877616
Material Specifications
Pole/Base : Carbon Steel
Warranty
Warranty : 1-Year Limited
Product Features
Application : Commercial,Public Use
Device Type : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors