Loading...
Product added to your list. To view the list, Click Here

Decora Smart Dimmer Plug, Indoor, Wi-Fi 2nd Gen

D23LP-1BW

Decora Smart Plug Dimmer Switch, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Dimmer or Switch Companions. Plugs into any 120V standard, AFCI or GFCI non-controlled outlet. 100W LED/CFL, 300W Incandescent/Halogen - White

  • NO HUB: control lights from anywhere – Use the smart plug to dim and brighten plug-in lamps with custom settings for preset light levels, fade rates and bulb types
  • USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn on/off and dim/ brighten connected floor and table lamps
  • MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
  • EASY TO INSTALL: 2.4 GHz, plugs into standard outlet, two mini plug-ins can be plugged into single outlet, integrated button provides manual on/off control, works with dimmable LED, CFL, incandescent and halogen bulbs and fixtures
  • MY LEVITON APP: schedule lights to turn on and off when you want including sunrise/sunset, easily create lighting scenes with multiple devices in any room of your home Learn more about the My Leviton app Learn more about the Decora Smart product family
UPC Code: 078477523032
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Load Rating : 100W LED/CFL, 300W Incand/Halogen

    Termination : Plug-In

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Color : White

  • Product Features

    Brand : Decora Smart Wi-Fi

    Device Type : Plug-In Smart Dimmer

    Grade : Residential

    Hub Required : No

  • Standards and Certifications

    Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Matter

  • Warranty

    Warranty : Two-Year Limited

  • Control your lights from anywhere using the free My Leviton app for iOS and Android
  • Simplify control of your home – schedule lights and connected plug loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
  • Works with Hey Google, Amazon Alexa or Apple Siri to use your voice to control connected lamps
  • MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
  • Works with IFTTT, Samsung SmartThings and Schlage Wi-Fi locks
  • Connects to Wi-Fi; No hub required
  • Ease of installation with mini design that allows two mini plug-ins to be plugged into the same outlet
  • Full Range Dimming – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
  • Integrated Status LED and control button for ON/OFF
  • Memory maintains ON/OFF status of loads and returns to last state after minor power fluctuations
  • Off Means Off – Ensures low-wattage LED bulbs always turn off
  • Pair the Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC) wirelessly with a Decora Smart Wi-Fi 2nd Gen Mini Plug-In to add ON/OFF control of connected lamps to any indoor wall surface
  • Pre-set schedules live inside each device, so your schedules always run as expected
  • Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
  • D23LP-1BW features packaging designed for the professional electrician and D23LP-2RW and D23LP-1RW features packaging designed for the retail consumer

Related Videos

Anywhere Companion Install Video
How to use the My Leviton app to enroll, schedule, and customize Decora Smart Wi-Fi devices
Smart Solutions for Every Room Video

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications