Decora Smart Dimmer Plug, Indoor, Wi-Fi
D23LP-1RW
Decora Smart Plug Dimmer Switch, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Dimmer or Switch Companions. Plugs into any 120V standard, AFCI or GFCI non-controlled outlet. 100W LED/CFL, 300W Incandescent/Halogen - White
- NO HUB: control lights from anywhere – Use the smart plug to dim and brighten plug-in lamps with custom settings for preset light levels, fade rates and bulb types
- THE MOST CONNECTED: works with Alexa, Google Assistant, Apple Home, SmartThings, Sonos, and Matter
- USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn on/off and dim/ brighten connected floor and table lamps
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- EASY TO INSTALL: 2.4 GHz, plugs into standard outlet, two mini plug-ins can be plugged into single outlet, integrated button provides manual on/off control, works with dimmable LED, CFL, incandescent and halogen bulbs and fixtures
- MY LEVITON APP: schedule lights to turn on and off when you want including sunrise/sunset, easily create lighting scenes with multiple devices in any room of your home Learn more about the My Leviton app Learn more about the Decora Smart product family
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477363256
Electrical Specifications
Load Rating : 100W LED/CFL, 300W Incand/Halogen
Termination : Plug-In
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Product Features
Brand : Decora Smart Wi-Fi
Device Type : Plug-In Smart Dimmer
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Matter
Warranty
Warranty : Two-Year Limited
Features & Benefits
- Control your lights from anywhere using the free My Leviton app for iOS and Android
- Simplify control of your home – schedule lights and connected plug loads to dim/brighten or turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos, Matter
- Works with Hey Google, Amazon Alexa or Apple Siri to use your voice to control connected lamps
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- Works with Samsung SmartThings and Schlage Wi-Fi locks
- Connects to Wi-Fi; No hub required
- Ease of installation with mini design that allows two mini plug-ins to be plugged into the same outlet
- Full Range Dimming – Best-in-class dimming performance with custom settings in the My Leviton app for preset lighting levels, fade rates, bulb types and more
- Integrated Status LED and control button for ON/OFF
- Memory maintains ON/OFF status of loads and returns to last state after minor power fluctuations
- Off Means Off – Ensures low-wattage LED bulbs always turn off
- Pair the Anywhere Dimmer Companion (DAWDC) or Anywhere Switch Companion (DAWSC) wirelessly with a Decora Smart Wi-Fi Mini Plug-In to add ON/OFF control of connected lamps to any indoor wall surface
- Pre-set schedules live inside each device, so your schedules always run as expected
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- D23LP-1BW features packaging designed for the professional electrician and D23LP-2RW and D23LP-1RW features packaging designed for the retail consumer
Patents
- US11889314
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.