Submeter, Embedded Branch Circuit Monitor, 48 inputs, LCD Display, No Enclosure
72D48
Series 7000 Embedded Panel Mount (no enclosure) Branch Circuit Monitor, 48 inputs, LCD display
The VerifEye™ Series 7000 Virtual Element Advanced Branch Circuit Monitors are a cost-effective solution for electrical load management. The Series 7000 platform is ideal for high density, branch circuit monitoring applications in both new construction and retrofit applications. The Series 7000 monitors up to 48 branch circuits with one single meter board. The Series 7000 supports all industry standard communications over RS485 and Ethernet, including ModBus RTU, ModBus TCP, BACnet MS/TP and BACnet IP for maximum flexibility. The integrated USB port may be used for local configuration.
Product Information
Electrical Specifications
Amperage : 5 A - 4000 A
Voltage : 90-600 VAC
Product Features
CTs Included : No Meter Only
Communication : ModBus/RTU, ModBus/TCP, BACnet MS/TP, BACnet/IP
Enclosure : Indoor
Grade : Revenue
Meter Configuration : Branch Circuit Monitor
Product Line : Series 7000
Product Type : Electric Submeter
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- 48 individual Current Transformer (CT) inputs
- Inputs configurable as follows: 24 virtual meters in any combination of single-phase, two-phase, or three-phase limited to the total 48 CT inputs
- Consult factory for any other configurations
- Line powered from 90-600V, phase-to-phase
- Bidirectional monitoring
- Meets ANSI & IEC metering system accuracy requirements including branch CTs
- Supports split core and Rogowski Coil CTs
- Meter board features: Easy access terminals for CT wiring, removable connectors
- Available with or without display embedded options
- Reports volts, amps, power, demand and energy for each circuit—each Series 7000 covers a complete 42 breaker panelboard plus mains for a total of 48 circuits
- User-configurable alarm thresholds register for improved load management
- Selectable phase orientation and number of circuits
- Limited 5-year warranty
Related Videos
Note: Board layout differs. Wiring steps apply. How to Wire a VerifEye™ Series 7000 Submeter for 3-Phase Applications
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors