Loading...

15 Amp, Rocker Switch, Single-Pole, Canadian, Commercial Spec Grade

5691-CW

Decora Plus Single-Pole Rocker Switch, Commercial Specification Grade, Canadian, 15 Amp, 347 Volt AC, Back or Side Wire, Self-Grounding - White

UPC Code: 06867918065
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Strap Material : Steel

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 347 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

    Product ID : Stamped on Strap

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

  • Material Specifications

    Actuator Material : Thermoplastic

    Body Material : Thermoplastic

    Brand : Decora Plus

    Device Type : Rocker Switch

    Feature 4 : Canadian

    Function : Single-Pole

    Grade : Commercial Specification Grade

    Strap Material : Steel

  • Mechanical Specifications

    Product ID : Stamped on Strap

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

  • Product Features

    Brand : Decora Plus

    Device Type : Rocker Switch

    Feature 4 : Canadian

    Function : Single-Pole

    Grade : Commercial Specification Grade

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 65°C

  • Warranty

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 347 VAC

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications