Power Pedestal Kit, No Hinge, Surface Mount
1PS18-3S
1-Gang 18” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Brushed, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW) And Weather Reistant In-Use Cover (IUM1V-0GY)
- SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
- CONVENIENT – easy to mount and install with a variety of device configurations
- VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more
Color: Brushed Stainless Steel
Product Information
Electrical Specifications
Max. Amperage : 30A Max
Voltage : 125 VAC
Material Specifications
Construction : Welded pedestal body, base and weatherproof cover
Grounding : Stainless Steel (Pre-installed Lug)
Mounting Hardware : Anchors Included
Pedestal Material : 304 Stainless Steel (14 gauge body and cover, 7 gauge base)
Mechanical Specifications
Conduit Feeds : Accommodates two 1-1/2" conduit raceways
Height : 18"
Maximum Dimensions : 18.0"H x 8.0"W x 8.0"D
Product Features
Application : Commercial,RV/Campsites
Standards & Certifications
Certification/Listing : cULus
NEMA Rating : NEMA 3R
Warranty
Warranty : 1-Year Limited