10 Button, Push Button, Digital, Light Switch for EZ-MAX Plus Relay Panels
ZMDSW-10W
DISCONTINUED
EZ-MAX® Digital Pushbutton Station, 10 Button, 1 Gang, White
The EZ-MAX Digital Switches are 100% digital, using the Luma-Net protocol and are specifically designed for use with Z-MAX Lighting Control Relay Cabinets.
Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477235645
Product Features
Color : White
Product Line : EZ-MAX Digital
Product Type : Push Button Light Switch
Features & Benefits
- Status LED for each button provides true relay status
- Matching screwless wallplate
- Install up to 127 digital switches and cabinets on a sub-network
- Switches can be programmed for ON, OFF, ON/OFF, Groups, or Presets/Scenes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors