EZ-MAX Plus 24 Circuit Lighting Control Relay Panel, 16 1-Pole Relays 120V/277V/347V
R24BD-L16
DISCONTINUED
EZ-MAX® Plus 24 Relay Panel, 120V, 277V, and 347V Control Input, (16) 30A (NO/NC) Relays, Title 24 compliant, ASHRAE 90.1 compliant
EZ-MAX® Plus lighting control relay panels deliver power and performance in compact and costeffective 8-circuit and 16/24-circuit models. EZ-MAX Plus is the ideal solution for smaller, stand-alone applications that do not require the field configuration or advanced networking features like GreenMAX® Relay Panel Lighting Control Systems.Do you have any questions about EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477465493
Electrical Specifications
Voltage : 120/277/347 VAC
Voltage Type : Line Voltage
Mechanical Specifications
Mounting Type : Flush or Surface Mount
Product Features
Circuits/Channels : 16
Product Line : EZ-MAX Plus
Product Type : Relay Panel
Protocol : Luma-Net
Features & Benefits
- Relay cards are rated for all light sources and motors
- Relay cards are individually replaceable
- Single pole and two pole relay cards fit in the same location—same density regardless
- Normal or emergency panel capability
- Panel is pre-wired and tested
- Standard transformer has inputs for:
- Input power (domestic): 120V, 277V and 347V
- Input power (foreign): 230V +/- 15%
- Panels may be surface or recess mounted
- 2 year warranty on panels
- Integrated Astronomical Time Clock scheduler
Related Videos
Setting the Clock for an EZ-MAX Plus Relay Panel
Configuring Relays for an EZ-MAX Plus Relay Panel
Setting a Schedule for an EZ-MAX Plus Relay Panel
Programming for a Low Voltage Light Switch with an EZ-MAX Plus Relay Panel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors