EZ-MAX® 120-277V Lighting Control Relay Card
RELAY-L30
DISCONTINUED
EZ-MAX® 1-Pole N/O or N/C Relay Card for Relay Panel with Handle, 30A 120-277VAC, 20A 347VAC, Title 24 compliant, ASHRAE 90.1 compliant
Leviton’s EZ-MAX Plus Relay Cards are the “heart” of the EZ-MAX Plus Relay Panel lighting control system providing the actual control of the load as directed by the control electronics. EZ-MAX Plus relay panel products use individual relay cards for each circuit allowing for the most flexibility in matching the relay type to your specific requirements. The benefit of a single relay card for a single circuit allows an infinite arrangement of relay type to position in your system and supports individual replacement should the need ever occur.Do you have any questions about EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477485798
Product Features
Circuits/Channels : 1
Product Line : EZ-MAX Plus
Product Type : Relay Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors