Occupancy Sensor, Photocell, Wireless PIR, 1,500 sq ft
ZC015-BIW-Legacy
Occupancy Sensor, Photocell, Wireless PIR, 1,500 sq ft
The Leviton Zigbee Passive Infrared (PIR) Occupancy Sensor and Photocell (ZC015) is a communication device designed to be used as a part of larger wireless system to communicate occupancy and/or light levels to a Leviton Room Controller or Zigbee 3.0 compatible room controller/gateway. The ZC015 uses innovative sensing technology with a digital PIR sensor located directly behind a unique multi-zone optical lens. ZC015 is also equipped with a high-resolution digital photocell for applications that require daylight harvesting or ambient light hold-off.
Do you have a question about an occupancy sensor or vacancy sensor?
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477570883
Electrical Specifications
Frequency : 2.4 Ghz
Environmental Specifications
Relative Humidity : 0% to 95% non-condensing
Storage Temperature Range : -4° to 158°F (-20° to 70°C)
Mechanical Specifications
Mounting Type : Ceiling Mount
Size : Width 4.20" (106.68mm), 1.57" Depth (39.87mm)
Performance Specifications
Coverage (Sq.Ft.) : 1000-2000
Frequency Range : 75 FT
Pattern : 360°
Product Features
Battery : 7-10 years
Color : White
Feature : Wireless
Grade : Commercial
Mounting : Ceiling Mount
Mounting Height (Ft.) : 8-12 FT
Product Line : Wireless
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy, Photocell
Standards and Certifications
Listings : FCC ID: QOQGM210P, IC: 5123A-GM210P , IC Certified (Canada) Listed
Type
Product Type : Wireless Occupancy Sensor
Warranty
Warranty : 5-Year Limited
Features & Benefits
- True wireless—place the sensor in the optimal location for any application to capture minor motion and reduce false OFFs
- Wireless mesh network—self-healing mesh network has no hardwired backbone and connects all products together for a more robust and reliable wireless system
- No additional wiring—battery-powered wireless technology eliminates the need to pull additional wire, making installation quick and easy and increasing labor savings with little to no impact to business during conversion
- 7-10 year battery life
- Optional 24VDC adapter for use with a power pack
- Walk test mode—3 minutes with auto exit programming
- Programming for device done through the GreenMAX DRC App Sensitivity, time out via the GreenMAX DRC App and photocell functionality is configured through the app
- No DIP switches
- Pairing Mode—time out after 1 minute
- Continually monitors changes in light levels and reports to the room controller for full daylight harvesting and ambient light hold-OFF
- Easy mounting—easily mount to ceiling or surface using a ceiling tile stem, surface mount screws, or double-sided tape
- Advanced 1,000-2,000 sq. ft. field-of-view—superior detection for parallel and perpendicular motion; innovative technology detects motion moving directly toward the sensor; 360° rotation to fine tune the field-of-view
- Complies with IEEE 80.15.4 standards for domestic and international wireless networks
- Code compliant energy management functionality—can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2022 Title 24, Part 6 space/area control, dimming, manual-ON/OFF, occupancy/vacancy control and automatic shutoff requirements