Wireless Wall Switch, 0-10V Dimmer, 24VDC, Wireless Lighting Control
ZS057-ALZ
Wireless Decora 0-10V Low Voltage Wall Dimmer, 2.4GHz, 24VDC, 0-10V Sinking, 20mA, Color: White, Light Almond, Ivory
The ZS057-ALZ is a robust, low voltage rocker manual switch with a dimming bar used to provide control of any 0-10V dimming ballast or LED driver. 24VDC is supplied by an OPP20 power pack which also switches the load ON and OFF.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477668177
Product Features
Product Line : Wireless
Product Type : 0-10V Wall Dimmer
Features & Benefits
- Use as a standalone dimmer with an OPP20 power pack or as part of a wireless system
- Compatible with multiple load types—any 0-10V controlled load, ex: LED, HID, inductive, fluorescent
- Aesthetically pleasing intuitive design—rocker switch and slender raise/lower side bar for ON/OFF, raise/lower control
- Wireless mesh network—self-healing mesh network has no hardwired backbone and connects all products together for a more robust and reliable wireless system
- Requires a room controller to wirelessly operate within a mesh network
- Brightness Indicators
- LEDs illuminate for 5 seconds when lighting level is changed
- Status LED
- Illuminates momentarily at button press
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors