Keypad Room Controller, 1 Button, GreenMAX® DRC Wireless Lighting Control
DRKDN-U1W
GreenMAX DRC Wireless Room Controller, 1-Button
The GreenMAX® DRC Wireless Keypad Room Controllers are used as the brain of a system when Leviton Intellect™ or Lumina™ RF devices are intended to be used with a GreenMAX DRC Wireless networked control system. The Room Controllers combine both familiar push button control and energy management business logic with no extra wires. The GreenMAX DRC Room Controllers manage a room by coordinating activities of all devices within the space.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847794003 7
Mechanical Specifications
Mounting Type : Wall Mount
Product Features
Product Line : DRC
Product Type : Room Controller
Protocol : Intellect/Wireless
Features & Benefits
- Wireless interface for configuration, control, and status monitoring
- Two operating modes: access point for standalone operation, and Wi-Fi client for connecting to building network
- Use any Android or iOS for configuration using the greenmax drc app at Leviton.com/apps
- Models include 1-, 2-, 4-, and 8-button configurations
- Wireless mesh network for connection to GreenMAX DRC, Intellect, and Wireless devices
- Acting as a room controller, these devices implement energy management business logic for the controlled space
- Each button can be individually programmed for ON, OFF, ON/OFF, dimmed raise/lower, scene ON level, group raise/lower, and other customizable scenes and settings via the greenmax_drc_app
- Custom engraved labeling available on switch buttons and screwless wall plates - 1, 2, 4 button: up to 8 characters per two lines of text
- 8 button: up to 4 characters per one line of text
- Status LED for each button
- Available in White with Color Change Kits available for Ivory, Light Almond, Gray, Black, and Red
- Mounts in a standard depth wall box. All switches can be installed in a multi-gang application. The multi-gang wallplate is sold separately.
- Can be used to comply with IECC, ASHRAE 90.1 and 2019 Title 24, Part 6 occupancy/vacancy sensing, 0-10V dimming, daylight harvesting, partial-ON, partial-OFF, scheduling, demand response, and receptacle control requirements