GreenConnect, Wireless Companion Dimmer. Wireless Lighting Control
ZBK00-CDW
GreenConnect Wireless Companion Dimmer, Battery Powered, White
The GreenConnect Wireless Companion Switch and Dimmer pair wirelessly with a GreenConnect load controller to provide a simple to install solution for wireless manual lighting control. The GreenConnect Wireless Companion Switch and Dimmer can be mounted directly onto a wall surface, or into single or multi-gang device wall-box, no wiring required. The GreenConnect Wireless Companion Switch and Dimmer are the perfect solutions for locations where installing a new device wall-box or wiring is difficult or cost-prohibitive.
Color: White
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477019481
Product Features
Product Line : GreenConnect
Product Type : Battery-Powered Companion Dimmer
IP Rating : IP10
Listings : UL 1472, CSA C22.2 No. 184.1-15, FCC Part 15, Class B
Weight : 0.15lbs (0.07kg)
Code Compliance : Can be used as a component in a system to meet energy code requirements for IECC, ASHRAE 90.1, and 2025 Title 24, Part 6.
Warranty : 5-Year
Electrical Specifications
Battery : CR2025 x2.3V
Wireless Specifications
Frequency : 2.4GHz
Product Range : 50 ft
Environmental Specifications
Operating Temperature : 32°F to 104°F (0°C to 40°C)
Storage Temperature : 14°F to 185°F (-10°C to 85°C)
Relative Humidity : 0-90% non-condensing
Features & Benefits
- True wireless, multi-way switching or dimming when paired with a GreenConnect load controller, dimmer, or switch
- LED indicators for light level and locating in a dark room
- Mounts directly to the wall surface or into a single or multi-gang wall-box
- Wireless range of 50ft
- Classic Decora® rocker with dimming bar for simple ON/OFF and raise/lower control
- Use with single or multi-gang Decora® wall-plates
- Easy to replace CR2025 batteries with an estimated battery life of five years
- Complies with IEEE 802.15.4 standards for domestic and international wireless networks
- Can be used as a component in a system to meet code requirements for IECC, ASHRAE 90.1, and 2025 Title 24, Part 6 space/are control, dimming, manual-ON/OFF, occupancy/vacancy control and automatic shutoff requirements
- What is GreenConnect?
- GreenConnect delivers simple wireless lighting control for virtually any switching or dimming load. Pair multiple devices for single or multi-zone control without new wiring, room controllers, hubs, or commissioning. GreenConnect is simple to specify, install, and program—making it easy to meet your building’s needs quickly, stay on budget, and be ready for what comes next.
- What are the major differences between GreenConnect and Lumina™ RF Wireless?
- GreenConnect devices are programmed using Push-to-Pair technology, which allows them to connect automatically without extra hardware, a room controller, or app.
- What is the maximum number of GreenConnect devices that can be networked together?
- Sixteen devices per network.
- How many zones does GreenConnect control?
- Single occupancy and daylight zone and up to 16 lighting control zones.
- What is the system range?
- The Wireless Companion Dimmer and Switches have a range of 50’. All other devices have a range of 75’.
- How do the devices communicate with each other?
- Our network is IEEE 802.15.4, 2.4Ghz.
- How is GreenConnect different than the Smart Ceiling Mount Sensor (CMS)?
- GreenConnect uses Push-to-Pair technology and the Smart Ceiling Mount Sensor uses an app
- Does GreenConnect offer scene capabilities?
- Scene control is a feature of GreenMAX® DRC Wireless. Just add a Wireless Keypad Room Controller to access the full feature set.
- Is GreenConnect Zigbee 3.0 certified or only built to ZigBee standards?
- GreenConnect was designed to the Zigbee 3.0 standard. The sensor and receptacle have passed certification. The remaining devices are planned for certification in the near future.
- Does the mesh network help with distance issues?
- Every line voltage device is a network repeater to ensure the stability and range of the system.
- Where are the load controllers mounted in the room?
- Load controllers are mounted to a junction box using the ½” threaded nipple and lock nut. The load controller must be accessible enough for the installer to push the test button and observe the LED for the Push-to-Pair Process.
- Do GreenConnect devices offer demand response capabilities?
- Not at this time. We are continually updating our system and adding new hardware, features, and capabilities.
- Is a room controller required for each space?
- No. GreenConnect does not require a room controller.
- Can a Companion Dimmer or Switch be paired with a Wall Station (without a Load Controller) for multi-way control?
- Yes.
- If I only have a wall switch and sensor, can the controlled receptacles only be controlled by the sensor?
- The controlled receptacle only responds to the occupancy sensor. You cannot control the receptacle without a wall switch.
- Describe the device status colors.
- Three red blinks if not enrolled. Three green blinks if enrolled. Two green blinks if enrollment is incomplete. One green blink if enrolled but no communication from the network. Please refer to the installation instructions.
- Does this solution offer daylight harvesting?
- Yes. The GreenConnect Occupancy Sensor is a PIR sensor with an integrated photocell for applications requiring daylight harvesting.
- What is the battery life of GreenConnect devices?
- 7-10 years for the PIR Sensor, and 5 years for the Wireless Companion Dimmer and Switch.
- Does GreenConnect support plug load control?
- Yes. The GreenConnect Wireless 20A receptacle is split with the top outlet controlled and the bottom outlet always on. It also allows for additional feed-though receptacles to be wired downstream and controlled together with the top outlet controlled by the network.
- Does GreenConnect integrate into a Building Mangement System (BMS)?
- No. BMS integration is a feature of GreenMAX® DRC Wireless. Just add a Wireless Keypad Room Controller to access the full feature set.
- Are GreenConnect devices compliant with the latest energy codes?
- Yes. They can be used to comply with IECC, ASHRAE 90.1, and 2025 Title 24, Part 6.