SDX Pigtail Fusion Fiber Splice Module pre-loaded with duplex SC adapters (Aqua) and 12-fiber OM4 SC/PC individual pigtails. Includes heath shrink splice sleeves. Works with all SDX Enclosures.
SPSCS-2QC
OPT-X SDX LC, SC, and MPO Fiber Splice Modules protect and organize heat-shrink fusion spliced fibers (up to 12, 24, or 72 fibers) for installation in an SDX fiber enclosure or panel. The modular design enables faster field fiber splicing and simple management of pigtails within the housing. Fiber splice modules eliminate the need for individual splice trays within a fiber enclosure and provide optimal organization and slack management of fibers. Typical applications include Wide Area Networks (WAN), campuses, high-count riser buildings, government installations, data centers, and central offices.
Color: Aqua
Country of Origin : China
Specifications
Instruction Sheet
Documents
Features & Benefits
- Modules integrate fiber adapter bulkhead (12 or 24 fibers) and splice holders, eliminating need of fiber splice trays
- Integrated latching tabs allow for one-handed insertion and removal from SDX fiber enclosures and panels
- Offered in single-mode (OS2) UPC, APC, and laser optimized multimode (OM3 and OM4) fiber types in LC, SC, or MPO connectivity
- No proprietary tool or fixture required for fusion splicing
- 12-fiber color-coded 900 µm pigtail assembly allows for easy identification when fusion splicing
- Patented internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed up deployment, and ensure safer installations
- Modular design allows for easy maintenance of individual spliced fiber and scaling up without impacting adjacent fibers
- Accessory kit includes heat-shrink splice sleeves, braided mesh sleeve, build-up tape and tie wraps
- Patented MPO pigtail assembly allows for easy routing within module and no-preparation mass fusion splicing
Related Videos
How to Terminate SDX LC and SC Fiber Splice Modules
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors