Loading...
Product added to your list. To view the list, Click Here

RENU® Switch Color Change Faceplate, Walnut Bark

RK15X-WB

DISCONTINUED

Leviton Renu Color Change Kit RK15X-WB for Renu Switches, in Walnut Bark

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RK15X makes it a snap to change the color of Renu single pole, 3-way and 4-way switches, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.

UPC Code: 078477527474
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Renu

    Color : Walnut Bark

    Device Type : Switch Color Change Kit

    Product Family : Renu

    Switch Type : Single

    Use With : RE151, RE153, RE154

    Warranty : 5 Year Limited

  • Color Change Kit RK15X for Renu single pole RE151, 3-way RE153, and 4-way RE154 switches (wallplate sold separately)
  • Update any Renu switch in a snap
  • Switch faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Change Colors
Renu Receptacle - Change Colors
Renu Dimmer - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications