RENU® Switch Color Change Faceplate, Pebble Grey
RK15X-PG
Leviton Renu Color Change Kit RK15X-PG for Renu Switches, in Pebble Grey
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RK15X makes it a snap to change the color of Renu single pole, 3-way and 4-way switches, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Pebble Grey
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477527467
RoHS Compliant : Yes
Product Features
Brand : Renu
Color : Pebble Grey
Device Type : Switch Color Change Kit
Product Family : Renu
Switch Type : Single
Use With : RE151, RE153, RE154
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit RK15X for Renu single pole RE151, 3-way RE153, and 4-way RE154 switches (wallplate sold separately)
- Update any Renu switch in a snap
- Switch faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Change Colors
Renu Receptacle - Change Colors
Renu Dimmer - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors