RENU® Switch Color Change Faceplate, Fresh Pink Lemonade
RK15X-FP
Leviton Renu® Color Change Kit RK15X-FP for Renu Switches, in Fresh Pink Lemonade
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RK15X makes it a snap to change the color of Renu single pole, 3-way and 4-way switches, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Fresh Pink Lemonade
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477527603
RoHS Compliant : Yes
Product Features
Brand : Renu
Color : Fresh Pink Lemonade
Device Type : Switch Color Change Kit
Product Family : Renu
Switch Type : Single
Use With : RE151, RE153, RE154
Warranty : 5 Year Limited
Features & Benefits
- Color Change Kit RK15X for Renu single pole RE151, 3-way RE153, and 4-way RE154 switches (wallplate sold separately)
- Update any Renu switch in a snap
- Switch faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory