Discontinued Product, Z-MAX® Plus 24 Relay Panel, Master, 120V, 277V and 347V Control Input, (12) 30A Relays
R24MD-L12
DISCONTINUED
Discontinued Product, Z-MAX® Plus 24 Relay Panel, Master, 120V, 277V and 347V Control Input, (12) 30A Relays, Title 24 compliant, ASHRAE 90.1 compliant
Do you have any questions about
EZ-MAX Plus Relay Panel Lighting Control Systems?
Contact us to learn more.
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Product Line : Z-MAX® Plus
Product Type : Relay Panels
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors