Submeter Mini Meter MMU 5 X 200A Large with Integrated HDPM
MLT05-2H0
Mini Meter MMU - Large Enclosure, 5 Meters with Integrated HDPM
VerifEye™ Mini Meter™ Configured Multiple Meter Units (MMUs) are designed for multi-tenant submetering applications in which multiple single phase (120/240V 1PH 3W and 120/208V 2PH 3W) loads are fed from the same power distribution panel to be metered.
Each VerifEye Mini Meter installed in an MMU is a revenue-grade*, ANSI C12.20-compliant energy meter that is backed by Leviton’s best in the industry 5-year warranty. Mini Meter MMUs are NEMA 4X rated and UL Listed, suitable for either indoor or outdoor installations. Each Mini Meter has built-in pulse outputs for connection to a High Density Pulse Module, Wireless AMR Transceiver, or a Data Acquisition Server with pulse inputs.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477571507
Product Features
Product Type : Electric Submeter
Meter Configuration : Multiple Meter Unit
Product Line : Mini Meter MMU
Configuration : 05 MMU
Size : Large
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Suitable for both new construction and retrofit applications, Mini Meter (kWh) MMUs are available in 3 sizes:
- Medium: Houses 2 to 4 Mini Meters
- Large: Houses 5 to 8 Mini Meters
- Extra-Large: Houses 9 to 20 Mini Meters
- Clear door allowing visibility to meter LCD
- All wiring is done behind the front panel
- No custom configuration form required
- Basic panels are pre-configured with the following options:
- Terminals only for meter pulse outputs
- Integrated A8911 High Density Pulse Module (HDPM)
- Integrated R9120 Modhopper Wireless Transceiver (MH)
- Integrated A8810/A7810 Data Acquisition Server (DAS)