LF5C3-PA
DISCONTINUED
Discontinued Product, Arc Flood LED Lighting Fixture, WWW LED, 130 Degrees, 5-15 Plug, Aluminum Finish
The Arc Flood transforms the look of any indoor or outdoor space with vibrant color washes and accents. The 48 1W LEDs make this fixture very bright, allowing it to easily light an extremely wide area.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847760459
Features & Benefits
- (48) 1W LEDsThree LED Packages to fit any application
- WWW - White, White, White (48)
- Control Options - DMX 512 - Programmable up to 255 steps each color
- Operating Mode -Master/Slave -Stand-Alone
- Digital Display
- IP65 Rated for Outdoor Use
- Mounting Yoke
- US Assembled
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors