N3008-D
DISCONTINUED
Discontinued Product. 3000 Series 8 Channel DMX Controller
The 3000 series of consoles is the perfect economical choice in lighting control product when a basic feature set is required. Offering either 4 or 8 channels of control, scene memory, and several chase options, these features provide easy lighting effects at the touch of a button. The 3000 series of consoles are designed to be easy to operate—many of the most often used features are documented on the bottom of the console. Connector pin outs are permanently screened next to the connector. When basic economical control is required, the 3000 series is the perfect choice.
Country of Origin : Taiwan
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477328033
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 8
Output : DMX
Product Features
Audio Input : Yes
Circuits/Channels : 8
Control Style : DMX
DMX Channels : 512
Memory Scene : 8
Product Category : Controls
Product Line : 3000
Product Type : DMX Controller
Features & Benefits
- 8 channels
- 2 built in chases
- 8 programmable scenes
- Audio input
- Audio gain control
- DMX output
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors