LED00-30B
DISCONTINUED
Discontinued Product. LED, LEO Ellipsoidal Zoom Body, 3200K, requires compatible lens tube, black. LENS TUBE SOLD SEPARATELY.
The Leviton LEO LED Ellipsoidal Zoom Fixture for stage offers exceptional performance with a highly engineered optical system. The fixture reduces energy costs with a high-efficient LED module and PWM dimming power source. This narrow-angle, 200W high lumen output, white LED profile spotlight includes a high-specification double condenser optical system for clean, crisp gobo projection.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477741962
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 200 A
Product Features
Color Temperature : 3200K White
Control Style : DMX
Lamp Type : LED 200W
Product Category : Fixtures
Product Line : LEO LED
Product Type : Ellipsoidal
Style : Ellipsoidal
Features & Benefits
- Lens Tube Field Angles Available, 8-22°, 18-36°, 30-50°
- Excellent skin tone rendering
- High-performance LED fixture
- High quality light output
- Real time temperature monitoring to extend LED life; LNE/safe mode operation for forced high brightness when required
- Gel rendering—similar to Tungsten lamp fixtures
- Guaranteed color consistency between units and over time
- Color temp: 3,200 or 5,600K
- High-frequency, no flickering on video
- 4 blade shutters
- 5-pin DMX input, powerCON input and feed through
- 1-5 channel DMX control
- RDM compatible for precise monitoring
- Available in warm white and daylight color temperatures
- ETL, CETL, CE listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors