LED30-LTB
DISCONTINUED
Discontinued Product. LEO LED Lens Tube, zoom, 30-55° beam angle. FIXTURE BODY SOLD SEPARATELY.
The Leviton LEO LED Ellipsoidal Zoom Fixture for stage offers exceptional performance with a highly engineered optical system. The fixture reduces energy costs with a high-efficient LED module and PWM dimming power source. This narrow-angle, 200W high lumen output, white LED profile spotlight includes a high-specification double condenser optical system for clean, crisp gobo projection.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477742112
Product Features
Product Category : Fixtures
Product Line : LEO LED
Product Type : Ellipsoidal Lens Tube
Style : Ellipsoidal
Features & Benefits
- Covers a 30-55° field angle
- Excellent skin tone rendering
- High-performance LED fixture
- High quality light output
- Real time temperature monitoring to extend LED life; LNE/safe mode operation for forced high brightness when required
- Gel rendering—similar to Tungsten lamp fixtures
- Guaranteed color consistency between units and over time
- Color temp: 3,200 or 5,600K
- High-frequency, no flickering on video
- 4 blade shutters
- 5-pin DMX input, powerCON input and feed through
- 1-5 channel DMX control
- RDM compatible for precise monitoring
- Available in warm white and daylight color temperatures
- ETL, CETL, CE listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors