48 Amp Dual Port Charger with Chargelab Management Software - 1 Year
EV48S-CL1
EV Series Pro Dual Port Level 2 Electric Vehicle Charging Station, 48A, 208/240 VAC, 11.6kW Output, J1772 Charge Connector, 25' Cord, Includes Mounting Bracket and Pre-Attached Input Cable, HARDWIRED ONLY, Features LCD Screen, Features Dual Power Output, OCCP 2.0 Compliant. IS015118-2 Compliant.
Available in Canada Only!
- MULTI-STATION, MULTI-SITE MANAGEMENT FOR SITE HOSTS – Featuring Chargelab Charging Station Management Software, these stations include real time analytics, the ability to set pricing groups and collect revenue, smart scheduling, advanced access control/RFID, power load management, automated reporting, and more
- DUAL POWER OUTPUT - Get up to 48 Amps per port!
- IMPROVED EXPERIENCE FOR EV DRIVERS - The Chargelab software makes EV charging effortless for drivers by providing the ability to locate charging stations, reserve spots, initiate sessions, and more
- THE BRAND YOU TRUST – Leviton has been in homes for over a century and electrifying vehicles for over a decade. Charge at ease with UL/Energy Star Certified stations supported by a 24/7 dedicated team
- FOR ANY APPLICATION – featuring a water-resistant enclosure rated NEMA Type 3R and a cable designed to prevent freezing and cracking in extreme weather, you can install both indoors and outdoors
- CHARGE ANY ELECTRIC VEHICLE – with an industry standard SAE J1772™ cable, the EV Series can charge any EV, including Audi, BMW, Ford, Honda, Subaru, and even Tesla with Leviton's NACS Adapter (part number NACSA)
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477035832
Electrical Specifications
Amperage : 48 A x2
Breaker : 60 A x2, 120 A
Charge Connector Cord : SAE J1772
Number of Phase / Wire : L1, L2 and Ground, Bottom Feed
Output Power : 11.6kW x2
Short Circuit Current Rating : 20 mA CCID per UL 2231
Voltage : 208/240 VAC
Circuit : (2) 60 A Dedicated Circuit / (1) 120 A Dedicated Circuit
Output : 11.6 kW (240 VAC @ 120A/60Ax2) x 2
Wiring : 3-wire (L1, L2, Earth)
Dynamic Power Management : Available with an active Chargelab subscription
Harmonics : iTHD <5% (Complies with IEEE 519 Requirements)
Input Rating : 208/240 VAC, 48A x 2, 60HZ
Max Output Current : 48A x 2
Max Output Power : 11.6kW x 2
Output Voltage : 208/240VAC
Power Conversion Efficiency : > 95%
Power Factor : 0.99 at full load
Remote Energy Management : Yes, with an active Chargelab subscription
Environmental Specifications
Altitude : Up to 6,500 ft. (2,000 m)
Charging Cable Operating Temperature : -40°F to +122°F (-40°C to +55°C)
Cooling : Natural Cooling
Operating Humidity : Up to 95% @ 122°F (50°C) non-condensing
Operating Temperature : -40°F to +122°F (-40°C to +55°C)
Operational Altitude : Up to 6,500 ft. (2,000 m)
Storage Temperature : -40°F to +122°F (-40°C to +50°C)
Material Specifications
Enclosure Material : Plastic (PC+PBT)
Enclosure Rating : NEMA Type 3R
Status Indicator : Power Present, Charging, Fault
Mechanical Specifications
Cable Length : 25 ft. x2
Application : Commercial, MDU, Public Use, Work
Card Reader : RFID
Charge Connector Cord : SAE J1772™
Device Type : Charger
Feature : Touch Sceeen Display
Authentication : RFID, App
Supported Connector Types : SAE J1772™
Connectivity Specifications
Service and Maintenance : Remote system monitoring, diagnostic, and proactive maintenance
Supported Communication Protocols : OCPP 2.0.1
Wide Area Network : 4G LTE
Product Features
Application : Commercial, MDU, Public Charging, Workplace
Cover Locking Mechanism : Phillips Head Screws, No Padlock Option
Device Type : Charger
Feature : Station Management Software,LCD Screen
Standards and Certifications
Applicable Standards : UL2594, UL 2231-1, UL 2231-2, UL 2251, UL 62, UL 991,UL 1998, NFPA 70 Article 625, UL840, CSA Std. C22.2#280, OCPP 2.0.1 Compliant, ISO 15118 Compliant, cETLus
Warranty
Warranty : 3-Year Limited