Pedestal Body and Mounting Plate for Dual Mount Charging Station Pedestal, Side by Side with Retractable Cord Management
EPCMX-6
Pedestal Body and Mounting Plate for Dual Mount Charging Station Pedestal, Side by Side with Retractable Cord Management. For use only with EV Series Hardwire Level 2 Electrical Vehicle Charging Stations. MUST BE ORDERED WITH EPCMY-6. Mounting Hardware Included.
Available in Canada Only!
- Allows for two electric vehicle charging stations to be mounted side/side on a freestanding pedestal to save installation cost, space and time
- Retractable cord management helps keeps charging cable off the ground
- Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” (122 cm) and greater than 24” (61 cm)
- For use only with EV Series Hardwire Charging Stations
- Complete pedestal includes EPCMX-6 and EPCMY-6
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477018910
Material Specifications
Pole/Base : Carbon Steel
Product Features
Application : Commercial,Public Use
Device Type : Pedestal
Warranty
Warranty : 1-Year Limited
Standards and Certifications
Standards and Certifications : UL 1773 , CSA C22.2 No 76
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors