Decora Slide Dimmer Switch for Fluorescent Hi-Lume or Eco-10 Ballasts
DSH08-10Z
Decora Rocker-Slide 8A-120VAC Fluorescent Dimmer for Hi-Lume or Eco-10 (Eco-Series) Ballasts, 60Hz, Neutral required, Single Pole or 3-Way - White, Ivory & Light Almond
Leviton Decora Rocker-Slide Dimmers provide smooth, slide-action, full-range dimming for use with Hi-Lume ® or Eco-10 ® (Eco-Series) Fluorescent Ballasts. They combine a Decora rocker switch with a contemporary full-range slender slide bar for precise lighting control. With a new, streamlined style, Decora dimmers and fan speed control complement any interior design and are compatible with other Decora devices.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477692356
Product Features
Action : Rocker Switch for ON/OFF, slide bar for lighting level control
Available Colors : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Frequency : 60 Hz
Load Rating : 6 Amp
Load Type : Electronic Hi-lume or Eco-10 (ECO Series) Fluor
Neutral : Required
Ordering Notes : Included White, Ivory and Light Almond Color Kit
Preset : Slide bar preserves desired lighting level
Protection : Radio/TV Filter
Standards and Certifications : cCSAus, NOM
Style Name : Decora
Switch Type : Single-Pole & 3-Way
Type : Dimmer
Voltage : 277 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- New aesthetically pleasing design with rocker switch and slender dimmer control slide bar
- Integrated linear full-range slide control for easy, precise operation
- Wired using leads, a Neutral wire is required for operation
- Single pole or 3-way operation (when using 3-way switch); packaged with White, Ivory, and Light Almond color change kits
- Additional color change kits available in Black, Brown, Red and Gray
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations with other Decora products
- The slide bar location preserves the selected brightness level when the dimmer is switched OFF
- No fins for multi-gang installation
- Built-in radio/TV interference filter
Patents
- US9431192
- US9543667
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.