Loading...

Decora Slide Dimmer Switch and Fan Speed Control Color Change Kit, Black

DSKIT-NE

Decora Slide Dimmer and Fan Speed Control Color Change Kit, no locator light, for use with DSE06, DS710, DSX10, DSX12, DSH06, DSH08 dimmers and DSF01 fan speed control - Black

The Decora Slide Color Change Kit is designed for an easy, cost effective way to change the color of the Decora Slide dimmers and fan speed control without having to install a new device. It’s as easy as removing the current face and snapping on the new color. Available in white, ivory, light almond, gray, black, brown and red.

Color: Black

Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477692585

    RoHS Compliant : Yes

  • Product Features

    Color : Black

    Type : Color Change Kit

Patents

  • US9431192

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications