Decora Slide Dimmer Switch and Fan Speed Control Color Change Kit, Brown
DSKIT-NB
Decora Slide Dimmer and Fan Speed Control Color Change Kit, no locator light, for use with DSE06, DS710, DSX10, DSX12, DSH06, DSH08 dimmers and DSF01 fan speed control - Brown
The Decora Slide Color Change Kit is designed for an easy, cost effective way to change the color of the Decora Slide dimmers and fan speed control without having to install a new device. It’s as easy as removing the current face and snapping on the new color. Available in white, ivory, light almond, gray, black, brown and red.
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477692608
RoHS Compliant : Yes
Product Features
Color : Brown
Type : Color Change Kit
Patents
- US9431192
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.