Decora Smart Plug, Indoor, Wi-Fi
D215P-1RW
Decora Smart Plug, single pole, 3-way, or multi-location when used with Wire-Free Anywhere Switch Companions. Plugs into any 120V standard, AFCI or GFCI non-controlled outlet. 15A General Use, 5A LED/CFL, 1500W Incandescent/Halogen, 15A Magnetic, 3/4 HP Motor - White
- NO HUB: control lights from anywhere - simply plug it in for on/off control of lamps, electronics, and small appliances
- USE YOUR VOICE: works with Hey Google, Amazon Alexa or Apple Siri to turn connected devices on or off
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- EASY TO INSTALL: 2.4 GHz, Plugs into standard outlet, two mini plug-ins can be plugged into single outlet, integrated button provides manual on/off control, works with dimmable LED, CFL, incandescent, halogen bulbs and fixtures as well as magnetic and electronic ballasts
- MY LEVITON APP: schedule lights to turn on and off when you want including sunrise/sunset, easily create lighting scenes with multiple devices in any room of your home Learn more about the My Leviton app Learn more about the Decora Smart product family
- THE MOST CONNECTED: works with Alexa, Google Assistant, Apple Home, SmartThings, Sonos, and Matter
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477363249
Electrical Specifications
Load Rating : 5A LED/CFL/Electronic Ballast, 1500W Incand/Halogen, 15A Magnetic Ballast, 3/4 HP Motor
Termination : Plug-In
Environmental Specifications
Operating Temperature : 0°C to 40°C
Material Specifications
Color : White
Product Features
Brand : Decora Smart Wi-Fi
Device Type : Plug-In Smart Switch
Grade : Residential
Hub Required : No
Standards and Certifications
Standards and Certification : UL, FCC, CSA, NOM, Wi-Fi, Matter
Warranty
Warranty : Two-Year Limited
Features & Benefits
- Control your smart plugs from anywhere using the free My Leviton app for iOS and Android, no hub required
- Simplify control of your home – schedule lights and connected plug loads to turn ON/OFF at specific times or based on sunrise/sunset, easily group your smart devices into rooms, and create scenes to activate multiple lights at once
- MATTER: Firmware update available via the My Leviton app to enable Matter connectivity
- Works with My Leviton, Amazon Alexa, Hey Google, Apple Home/Siri, SmartThings, Sonos, Matter
- Works with Samsung SmartThings and Schlage Wi-Fi locks
- Connects to Wi-Fi; No hub required
- Ease of installation with mini design allows two mini plug-ins to be plugged into the same outlet
- Integrated Status LED and control button and button for ON/OFF
- Memory maintains ON/OFF status of loads and returns to last state after minor power fluctuations
- Off Means Off – Ensures low-wattage LED bulbs always turn off
- Pair the Anywhere Switch Companion (DAWSC) wirelessly with a Decora Smart Wi-Fi Mini Plug-In to add ON/OFF control of connected loads to any indoor wall surface
- Pre-set schedules live inside each device, so your schedules always run as expected
- Using My Leviton, control up to 99 devices, 50 rooms, 50 activities, and 50 schedules per residence and up to 20 residences per account
- D215P-1BW features packaging designed for the professional electrician and D215P-2RW and D215P-1RW features packaging designed for the retail consumer
Patents
- US11889314
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.