Current Transformer, Split Core, 200A, 100mA, 1" x 1" Opening, 96" Leads, +/-0.5% to 1.0% accuracy, Black, For Submetering
CTD02-K16
Current Transformer (CT) for Submetering, 200A, 200:0.1A, Split Core 1 x 1", Qty 1, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant
Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Split core CTs close securely for fast, precise installation with no need for time-consuming tie wraps and no worries about improper seating or core half separation.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477547496
RoHS Compliant : Yes
Electrical Specifications
Amperage : 200 A
Product Features
CT Size (inches) : 1 x 1
CT Type : Split Core
Product Line : CT: Series 1000, 2000, 3500, 8000, 2000 (MMUs)
Features & Benefits
Submetering Applications
Use current transformers in commercial, institutional, industrial and government submetering applications to support:
- Load profiling and benchmarking
- AMR/BAS/BMS/EMS integration
- Power quality analysis
- Usage aggregation
- Tenant cost allocation
- Measurement and verification
- Net metering
- Energy conservation and cost reduction
- Green building initiatives and government mandates