Submeter, Indoor, 120V, 1 Phase 2 Wire, Max 100A, Single Element, Demand, Electric Meter
1N120-1D
Discontinued Product. Series 1000 Submeter, Single Element Demand Meter, 1P/2W, 120V, 100:0.1A, Max 100A, SUBMETER ONLY.
The Leviton VerifEye® Submetering Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption. Series 1000 submeters are easy to specify and install for new construction and retrofits.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477555781
Communication Specifications
Communication : Pulse Output
Electrical Specifications
Amperage : 100 A
Voltage : 120 VAC 1PH 2W
Mechanical Specifications
Enclosure : Indoor (NEMA 1)
Product Features
Application : Electric/electrical/electricity submetering,Load profiling and benchmarking,Usage Aggregation,Tenant cost allocation,Measurement and verification,Energy conservation,Cost reduction,Green building initiatives,Government mandates,LEED achievement
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Type
CTs Included : No - Submeter Only
Grade : Revenue
Meter Configuration : Single Meter
Product Line : Series 1000
Product Type : Electric Submeter
Warranty
Warranty : 5-Year Limited
Features & Benefits
- Measures kWh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core current transformers that conform to all applicable ANSI requirements or 1.0% accuracy split-core current transformers
- Up to three sets of current transformers per phase can be paralleled per meter without the need for a meter multiplier
- Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- UL/cUL Listed for UL 916 Energy Monitoring Equipment
- Five year warranty