AESS5-BL
DISCONTINUED
Leviton Architectural Edition powered by JBL Expansion Satellite Speaker for the AEH50 Home Cinema Speaker System for 6- and 7-channel operation for 6.1 or 7.1 surround sound operation - Black
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477291184
RoHS Compliant : Yes
Product Features
Category : Speakers
Color : Black
Product Line : Architectural Edition
Subcategory : Satellite Speaker
Features & Benefits
- One 2-way magnetically-shielded satellite speaker with high output 2.5 in (63.5 mm) woofer and precision .5 in (12.7 mm) tweeter
- Includes 1 architectural-grade adjustable mounting bracket
- Black finish
- Sold individually
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors