95A02-3
DISCONTINUED
Hi-Fi 4X4 (Four Zone, Four Source), Amplifier Only with Power Supply- US.
The Hi-Fi 4x4 is a compact and powerful four source, four zone distributed audio system that utilizes built-in speakers for a truly sleek installation. This particular version is the amplifier/distribution only with power supply, with optional components available a la carte. With a free iOS app for selecting music and controlling volume, plus optional Bluetooth connectivity (utilizing part number 95A04-2), the revolutionary Hi-Fi 4x4 lets you share streaming or stored music from devices you already own. Installation is simple, with optional volume source controls and optional remote input modules connected via Cat5e cable, homerun to the distribution/amplification module that can mount in a Leviton Structured Media Center. The Hi-Fi 4x4 can also be incorporated into a larger Leviton automation system, facilitating music coordination based on time or activity. For instance, automatically turn off all audio zones at bedtime, or awake each morning to your favorite station.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 872257010541
Product Features
Category : Multi-Room Audio
Product Line : Hi-Fi 2
Subcategory : 4 zone, 4 source Unit
Features & Benefits
- Amplifier Only with Power Supply version. A bundled kit is also available, 95A00-3
- Built-in system utilizes in-ceiling and in-wall speakers for a clean and simple installation
- Free iOS and Android apps let you control volume and audio source in every area
- Ideal stand-alone solution or integrates easily with BitWise AV Controls or Omni security & automation systems
- Unique wiring topography allows audio sources to reside in any room
- Amplifier and distribution are mounted in Leviton Structured Media Center, with Cat5 runs to devices
- Optional Bluetooth means anyone can be the DJ and stream from iTunes, Rhapsody, Pandora, Spotify, etc.
- 40 Watts per zone using Class D Digital amplification with one input for additional amplification
- Leviton Part Number: 95A23
Related Videos
Security & Automation – Entertainment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors